• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6209FT150ZZ - SNR

6209FT150ZZ

TOPLINE deep groove ball bearing, radial contact, pressed steel cage, shields on both sides, applications up to 150°C.

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter45 mm
D - External diameter85 mm
B - Bearing/Inner ring width19 mm
d1 - External diameter inner ring54,5 mm
D1 - Inner diameter outer ring75,6 mm
rs - Min fillet radius1,1 mm
Radial clearance classC3
Mass0,404 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load34,5 kN
C0 - Static load20,4 kN
Cu - Fatigue limit load0,93 kN
f0 - Coefficient14.1
N lim - Mechanical Limit Speed7600 tr/min
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature150 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,621 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,379 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,923 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,462 Hz
FTF - Rotational frequency - cage (60 rpm)0,402 Hz
ABUTMENT
da min - Min shoulder diameter IR51,5 mm
da max - Max shoulder diameter IR54,5 mm
Da max - Max shoulder diameter OR78,5 mm
ra max - Max shaft & housing fillet radius1 mm
undefined