• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

6214ZZCM/5K - NTN

6214ZZCM/5K

Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter70 mm
D - External diameter125 mm
B - Bearing/Inner ring width24 mm
rs - Min fillet radius1,5 mm
Radial clearance classCM
Mass1,07 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load69 kN
C0 - Static load44 kN
Cu - Fatigue limit load3,45 kN
f0 - Coefficient14.5
N lim - Grease lubrication limit speed5100 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature150 °C
ABUTMENT
da min - Min shoulder diameter IR78 mm
Da max - Max shoulder diameter OR117 mm
ra max - Max shaft & housing fillet radius1,5 mm
undefined

Industry Calcul Factors

Calcul factors image