Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 75 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 25 mm |
d1 - External diameter inner ring | 86 mm |
D1 - Inner diameter outer ring | 119,2 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Mass | 1,19 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 71 kN |
C0 - Static load | 48,3 kN |
Cu - Fatigue limit load | 2,17 kN |
f0 - Coefficient | 14.5 |
Nlim - Mechanical Limit Speed | 3200 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,109 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,891 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,411 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,436 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 83 mm |
da max - Max shoulder diameter IR | 7,7 mm |
Da max - Max shoulder diameter OR | 122 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/DGBB-EN.jpg?context=bWFzdGVyfHJvb3R8NDM3Njh8aW1hZ2UvanBlZ3xoNGMvaDk5Lzg5Mzc2OTAyMDIxNDIvREdCQl9FTi5qcGd8ZWQ2OTQ1Mzc2MTc0ZmYwMDY2NjcyOTc3NzlmMWJmNDU3YTFmNjgyZjg3MDhhNTQ0NTM3MTdiMzI5ZDhlNDYzOA)