Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 95 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 32 mm |
d1 - External diameter inner ring | 111,3 mm |
D1 - Inner diameter outer ring | 153,3 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 2,65 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 115 kN |
C0 - Static load | 81,9 kN |
Cu - Fatigue limit load | 3,25 kN |
f0 - Coefficient | 14.5 |
N ref - Reference thermal speed | 5000 tr/min |
N lim - Mechanical Limit Speed | 5000 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,101 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,899 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,384 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,692 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,41 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 106 mm |
da max - Max shoulder diameter IR | 111,3 mm |
Da max - Max shoulder diameter OR | 159 mm |
ra max - Max shaft & housing fillet radius | 2 mm |