Back

6220EEC3 - SNR

6220EEC3

Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 100 mm
External diameter (D) 180 mm
Bearing/Inner ring width (B) 34 mm
External diameter inner ring d1 119 mm
Inner diameter outer ring (D1) 162,4 mm
Min fillet radius (rs) 2,1 mm
Radial clearance class C3
Mass 3,17 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 121 kN
Static load (C0) 93,2 kN
Fatigue limit load (Cu) 3,55 kN
Coefficient f0 14.4
Mechanical Limit Speed (Nlim) 2400 tr/min
Min operating temperature (Tmin) -30 °C
Max operating temperature (Tmax) 120 °C

ABUTMENT

Min shoulder diameter IR (da min) 111 mm
Max shoulder diameter IR (da max) 119 mm
Max shoulder diameter OR (Da max) 169 mm
Max shaft & housing fillet radius (ra max) 2 mm
Product classification image
Calcul factors image