
Deep groove ball bearing, radial contact, pressed steel cage, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Internal diameter | 25 mm | 
| D - External diameter | 62 mm | 
| B - Bearing/Inner ring width | 17 mm | 
| d1 - External diameter inner ring | 34 mm | 
| D1 - Inner diameter outer ring | 53,2 mm | 
| rs - Min fillet radius | 1,1 mm | 
| Radial clearance class | C3 | 
| Mass | 0,228 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 23,6 kN | 
| C0 - Static load | 11,5 kN | 
| Cu - Fatigue limit load | 0,52 kN | 
| f0 - Coefficient | 12.4 | 
| N ref - Reference thermal speed | 12000 tr/min | 
| N lim - Mechanical Limit Speed | 19000 tr/min | 
| Tmin - Min operating temperature | -40 °C | 
| Tmax - Max operating temperature | 120 °C | 
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 2,574 Hz | 
| BPFI - Over rolling frequency on inner (60 rpm) | 4,426 Hz | 
| BSF - Over rolling frequency on rolling element (60 rpm) | 3,515 Hz | 
| BRF - Rotational frequency – rolling element (60 rpm) | 1,758 Hz | 
| FTF - Rotational frequency - cage (60 rpm) | 0,368 Hz | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 31,5 mm | 
| da max - Max shoulder diameter IR | 0 mm | 
| Da max - Max shoulder diameter OR | 55,5 mm | 
| ra max - Max shaft & housing fillet radius | 1 mm | 
