Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | External diameter 1 | 62 mm |
Internal diameter n°1 | 25 mm |
Width 1 | 17 mm |
Weight | 0,237 kg |
Bearing type | Roulement ? billes |
MAN06.31469.0001NEOPLAN06.31469.0001SCANIA1313606VOLVO1526189NEOPLAN1527447MAN1527447SCANIA168 248VOLVO20796216SCANIA2196742SCANIA258267SCANIA278338VOLKSWAGEN2V5105313IVECO4766077IVECO500386060RENAULT TRUCKS5010477243NEOPLAN51.93410.0018MAN51.93410.0018MAN51.93410.0029NEOPLAN51.93410.0029MAN51.93410.0030NEOPLAN51.93410.0030NEOPLAN51.93410.0100MAN51.93410.0100MAN51.93410.0101NEOPLAN51.93410.0101NEOPLAN51.93410.0133MAN51.93410.0133NEOPLAN51.93410.0134MAN51.93410.0134NEOPLAN51.93410.0135MAN51.93410.0135MAN51.93410.0143NEOPLAN51.93410.0143DAF521820