Deep groove ball bearing, radial contact, pressed steel cage, shields on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 30 mm |
| D - External diameter | 72 mm |
| B - Bearing/Inner ring width | 19 mm |
| d1 - External diameter inner ring | 42,6 mm |
| D1 - Inner diameter outer ring | 61,9 mm |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Mass | 0,345 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 28,1 kN |
| C0 - Static load | 15 kN |
| Cu - Fatigue limit load | 0,68 kN |
| f0 - Coefficient | 13.3 |
| N ref - Reference thermal speed | 11000 tr/min |
| N lim - Mechanical Limit Speed | 13000 tr/min |
| Tmin - Min operating temperature | -30 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 3,084 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 4,916 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,139 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,07 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,386 Hz |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 36,5 mm |
| Da max - Max shoulder diameter OR | 65,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |