Deep groove ball bearing, radial contact, pressed steel cage, snap ring groove on outer diameter, open
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 35 mm |
D - External diameter | 80 mm |
B - Bearing/Inner ring width | 21 mm |
d1 - External diameter inner ring | 46,2 mm |
D1 - Inner diameter outer ring | 70,1 mm |
a min - Min position Groove | 3,07 mm |
a max - Max position groove | 3,28 mm |
rs - Min fillet radius | 1,5 mm |
rNs - Min fillet radius | 0,5 mm |
D3 - Max bottom groove diameter | 76,81 mm |
b min - Min groove width | 1,9 mm |
b max - Max groove width | 2,2 mm |
r0 max - Max bottom groove radius | 0,6 mm |
Radial clearance class | CN |
Mass | 0,446 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 35,1 kN |
C0 - Static load | 19,2 kN |
Cu - Fatigue limit load | 0,87 kN |
f0 - Coefficient | 13.2 |
N ref - Reference thermal speed | 9900 tr/min |
N lim - Mechanical Limit Speed | 14000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,069 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,931 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,066 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,033 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,384 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 43 mm |
da max - Max shoulder diameter IR | 0 mm |
Da max - Max shoulder diameter OR | 72 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
rNa max - Max fillet radius on segment side | 0,5 mm |
Db min - Min stop ring position diameter | 0 mm |