Deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 41 mm |
rs - Min fillet radius | 3 mm |
Radial clearance class | C3 |
Mass | 4,23 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 147 kN |
C0 - Static load | 97 kN |
Cu - Fatigue limit load | 6,55 kN |
f0 - Coefficient | 13.3 |
N lim - Grease lubrication limit speed | 2600 tr/min |
Tmin - Min operating temperature | -25 °C |
Tmax - Max operating temperature | 110 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 98 mm |
da max - Max shoulder diameter IR | 112 mm |
Da max - Max shoulder diameter OR | 167 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |