Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

63/28LLUNR/2AS - NTN

63/28LLUNR/2AS

Deep groove ball bearing, radial contact, pressed steel cage, snap ring & groove on outer diameter, contact seals on both sides

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter28 mm
D - External diameter68 mm
B - Bearing/Inner ring width18 mm
a min - Min position Groove3,07 mm
a max - Max position groove3,28 mm
rs - Min fillet radius1,1 mm
rNs - Min fillet radius0,5 mm
D3 - Max bottom groove diameter64,82 mm
b min - Min groove width1,9 mm
b max - Max groove width2,2 mm
r0 max - Max bottom groove radius0,6 mm
D4 max - Max outer diameter of assembled stop ring74,6 mm
f - Stop ring thickness1,7 mm
Snap ring referenceR68
Radial clearance classCN
Mass0,284 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load29,6 kN
C0 - Static load14 kN
Cu - Fatigue limit load1,1 kN
f0 - Coefficient12.4
N lim - Grease lubrication limit speed7400 tr/min
Tmin - Min operating temperature-25 °C
Tmax - Max operating temperature110 °C
ABUTMENT
da min - Min shoulder diameter IR34,5 mm
da max - Max shoulder diameter IR38,5 mm
Da max - Max shoulder diameter OR61,5 mm
ra max - Max shaft & housing fillet radius1 mm
rNa max - Max fillet radius on segment side0,5 mm
Ca min - Mini segment position4,77 mm
Ca max - Max segment position4,98 mm
Db min - Min stop ring position diameter76 mm
undefined

Industry Calcul Factors

Calcul factors image