• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7003HVDBJ74 - SNR

7003HVDBJ74

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter17 mm
D - External diameter35 mm
B - Bearing/Inner ring width10 mm
d1 - External diameter inner ring22,65 mm
D1 - Inner diameter outer ring29,4 mm
D2 - Inner diameter outer ring31,97 mm
a - Charge load application point9 mm
α - Contact angle25 °
rs - Min fillet radius0,3 mm
r1s - Min fillet radius0,3 mm
Precision classP4
Mass0,037 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load6,9 kN
C0 - Static load4,25 kN
Cu - Fatigue limit load0,19 kN
f0 - Coefficient14.8
Preload level7
Preload value0,06 kN
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,838 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,162 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,309 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,655 Hz
FTF - Rotational frequency - cage (60 rpm)0,417 Hz
ABUTMENT
da min - Min shoulder diameter IR19,5 mm
db min - Min IR shoulder diameter19,5 mm
Da max - Max shoulder diameter OR32,5 mm
Db max - Max OR shoulder diameter32,5 mm
r1a - Max fillet radius0,3 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined