Skip to Header Skip to Main Content Skip to Footer
The ball bearing is the most widely used bearing type. It is designed to withstand radial and/or axial loads of relatively low intensity and can support high rotation speeds . There are two main sub-families: radial ball bearings, which include, among others, high precision angular contact bearings and axial ball bearings (thrust ball bearings).
Filter your products Applied Filter(s): High precision angular contact ball bearings