Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7006CVUJ84 - SNR

7006CVUJ84

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter30 mm
D - External diameter55 mm
B - Bearing/Inner ring width13 mm
d1 - External diameter inner ring38,1 mm
D1 - Inner diameter outer ring46,95 mm
D2 - Inner diameter outer ring50,93 mm
a - Charge load application point12 mm
α - Contact angle15 °
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1 mm
Precision classP4
Mass0,112 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load16,4 kN
C0 - Static load11,7 kN
Cu - Fatigue limit load0,53 kN
f0 - Coefficient14.9
Axial displacement K Factor1.52
Preload level8
Preload value0,25 kN
Axial rigidity43 N/µm
Radial rigidity249 N/µm
Tmin - Min operating temperature-30 °C
Tmax - Max operating temperature120 °C
N lim - Oil lubrication limit speed41000 tr/min
N lim - Grease lubrication limit speed27000 tr/min
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,701 Hz
BPFI - Over rolling frequency on inner (60 rpm)9,299 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,792 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,896 Hz
FTF - Rotational frequency - cage (60 rpm)0,419 Hz
ABUTMENT
da min - Min shoulder diameter IR35,5 mm
db min - Min IR shoulder diameter35,5 mm
Da max - Max shoulder diameter OR49,5 mm
Db max - Max OR shoulder diameter49,5 mm
r1a - Max fillet radius1 mm
ra max - Max shaft & housing fillet radius1,5 mm
undefined

Industry Calcul Factors

Calcul factors image