Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 100 mm |
D1 - Outer diameter cover | 246 mm |
a - Housing length | 270 mm |
c - Housing foot height | 30 mm |
h - Bearing center height | 135 mm |
l1 - Housing width over covers | 137 mm |
m - Mounting hole/punches distance (length) | 219 mm |
N - Mounting hole diameter | 22 mm |
D - Bearing seat diameter | 200 mm |
W2 - Base to shaft end distance | 115 mm |
Mass | 21,5 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Cover bolts | M10x30 |
Recommended torque cover bolts | 35 N-m |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Feltstrip | FS 12 x 10 x 390 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1222 K C3 |
Adapter sleeve | H222 |
Fixing ring (x2) | FR200x12,5x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2222 K C3 |
Adapter sleeve | H322 |
Fixing ring (x1) | FR200x10x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22222 K |
Adapter sleeve | H322 |
Fixing ring (x1) | FR200x10x5 |