Needle roller bearing, thrust cylindrical roller bearing, 811 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 20 mm |
D - Outside diameter of support washer OR - GS | 35 mm |
d1 - External diameter of support washer IR - WS | 35 mm |
D1 - Bore diameter bearing washer OR - GS | 21 mm |
T - Thrust bearing height | 10 mm |
Dw - Rolling element diameter | 4,5 mm |
Dc1 - Roller cage bore diameter | 20 mm |
Dc - Roller cage outer diameter | 35 mm |
rs - Min fillet radius | 0,3 mm |
Cage assembly reference | K81104T2 |
Bearing ring (inner ring) WS | WS81104 |
Bearing ring (outer ring) GS | GS81104 |
Ea - Rollers reference outer diameter | 32,3 mm |
Eb - Rollers reference inner diameter | 22,4 mm |
Mass | 0,04 kg |
Cage assembly mass | 0,012 kg |
Bearing ring (inner ring) WS mass | 0,014 kg |
Bearing ring (outer ring) GS mass | 0,014 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 20,2 kN |
C0a - Static axial load rating | 46,5 kN |
Cua - Limit axial load rating | 5,65 kN |
Nlim - Grease lubrication limit speed | 2100 tr/min |
Nlim - Oil lubrication limit speed | 8500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 32 mm |
Db max - Max OR shoulder diameter | 23 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |