Needle roller bearing, thrust cylindrical roller bearing, 812 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 140 mm |
D - Outside diameter of support washer OR - GS | 200 mm |
d1 - External diameter of support washer IR - WS | 197 mm |
D1 - Bore diameter bearing washer OR - GS | 143 mm |
T - Thrust bearing height | 46 mm |
Dw - Rolling element diameter | 19 mm |
Dc1 - Roller cage bore diameter | 140 mm |
Dc - Roller cage outer diameter | 200 mm |
B - Ring thickness | 13,5 mm |
rs - Min fillet radius | 1,5 mm |
Cage assembly reference | K81228 |
Bearing ring (inner ring) WS | WS81228 |
Bearing ring (outer ring) GS | GS81228 |
Ea - Rollers reference outer diameter | 189 mm |
Eb - Rollers reference inner diameter | 150,1 mm |
Mass | 4,57 kg |
Cage assembly mass | 1,2 kg |
Bearing ring (inner ring) WS mass | 1,69 kg |
Bearing ring (outer ring) GS mass | 1,69 kg |
Precision class | P0 |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 370 kN |
C0a - Static axial load rating | 1280 kN |
Cua - Limit axial load rating | 133 kN |
N lim - Grease lubrication limit speed | 350 tr/min |
N lim - Oil lubrication limit speed | 1400 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 188 mm |
Db max - Max OR shoulder diameter | 150 mm |
ras max - Max shaft & housing fillet radius | 1,5 mm |