Needle roller bearing, thrust cylindrical roller bearing, 812 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 150 mm |
D - Outside diameter of support washer OR - GS | 215 mm |
T - Thrust bearing height | 50 mm |
Cage assembly reference | K81230L1 |
Bearing ring (inner ring) WS | WS81230 |
Bearing ring (outer ring) GS | GS81230 |
Mass | 6,17 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |