Needle roller bearing, cage assembly for connecting rod, piston-pin, machined cage
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 12 mm |
Ew - Upper rollers diameter | 17 mm |
Bc - Cage Width | 14,2 mm |
Mass | 0,009 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 9,75 kN |
C0r - Static load rating | 10,4 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 14,2 mm |