Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 60 mm | 
| D - External diameter | 82 mm | 
| C - Width of bearing, drawn cup or outer ring | 35 mm | 
| F - Under roller diameter | 68 mm | 
| rs - Min fillet radius | 0,6 mm | 
| s - Max axial offset | 1 mm | 
| Lubrication hole on outer ring | Oui/Yes | 
| k - Hole diameter | 3,5 mm | 
| Inner ring reference | 1R60X68X35 | 
| Lubrication hole on inner ring | Non/No | 
| Radial clearance class | C3 | 
| Precision class | P0 | 
| Mass | 0,551 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 63 kN | 
| C0r - Static load rating | 139 kN | 
| N lim - Grease lubrication limit speed | 4000 tr/min | 
| N lim - Oil lubrication limit speed | 6000 tr/min | 
| Tmin - Min operating temperature | -20 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 64 mm | 
| Da max - Max shoulder diameter OR | 78 mm | 
| ras max - Max shaft & housing fillet radius | 0,6 mm |