A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 20 mm |
| Internal diameter n°1 (Gearbox) | 35 mm |
| External diameter 1 (Gearbox) | 85 mm |
| Gearbox code | BA10/4 |
| Weight | 0,477 kg |
OE Equivalents
Citroen, Peugeot230813Peugeot79 03 090 234Automotive Compatibility
Peugeot50450406/1977 => 06/1984Front-Peugeot50550507/1981 => 06/1988FrontRightPeugeot50550507/1982 => 05/1989Train avantDroitPeugeot505505 107/1980 => 06/1988Front-Peugeot505505 207/1982 => 05/1989Front-Peugeot60460409/1977 => 11/1984Front-Peugeot60460406/1982 => 11/1986Train avantDroitPeugeot60460408/1983 => 11/1986FrontRight