AB.12076 - SNR
Unit Wheel Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | AB |
| External diameter 1 (wheel) | 90 mm |
| Internal diameter n°1 (wheel) | 40 mm |
| Width 1 (wheel) | 25 mm |
| Weight | 0,698 kg |
OE Equivalents
Citroen3326-28Peugeot, Citroen3326-50Peugeot3326-52Peugeot, Citroen9403221108Automotive Compatibility
CitroenC25C2506/1987 => 01/1994RearLeft,RightCitroenC25C2508/1990 => 01/1994RearDroit,GaucheCitroenC25C25 106/1988 => 01/1994RearRightCitroenC25C25 206/1988 => 01/1994RearRightPeugeot50450407/1971 => 11/2000RearRightPeugeot50450406/1980 => 08/1993RearLeft,RightPeugeot50550506/1981 => 05/1989RearLeft,RightPeugeot505505 106/1981 => 06/1988RearRightPeugeot505505 206/1981 => 11/1988RearRightPeugeotJ5J508/1990 => 01/1994Train arrièreDroit,GauchePeugeotJ5J5 106/1987 => 07/1990RearRightPeugeotJ5J5 208/1990 => 01/1994RearRightPeugeotM26M2608/1990 => 01/1994Train arrièreDroit,GaucheVolvoV70V7006/1987 => 07/1990RearLeft,Right