A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 16 mm |
| Internal diameter n°1 (Gearbox) | 28 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Gearbox code | C503 |
| Weight | 0,188 kg |
OE Equivalents
Fiat5999437Fiat60800240Automotive Compatibility
Alfa Romeo15515510/1991 => 04/1994Train avantDroitAlfa Romeo16416406/1987 => 04/1994Train avantDroitAlfa Romeo16416408/1992 => 04/1994FrontRightAlfa RomeoGTVGTV II02/1995 => 04/1994FrontRightAlfa RomeoSPIDERSPIDER01/1995 => 04/1994FrontRightAlfa RomeoSPIDERSPIDER II01/1995 => 04/1994FrontRightCitroenC25C2510/1981 => 04/1994FrontRightCitroenC25C2506/1987 => 07/1990Train avantRightCitroenC25C2508/1990 => 04/1994Train avantDroitCitroenC25C25 110/1981 => 04/1994FrontRightCitroenC25C25 206/1983 => 04/1994FrontRightFiatTempraTEMPRA 102/1993 => 04/1994FrontRightFiatTempraTEMPRA 202/1993 => 04/1994FrontRightLanciaDEDRADEDRA11/1990 => 04/1994FrontRightLanciaDEDRADEDRA11/1990 => 04/1994Train avantDroitLanciaDELTADELTA08/1987 => 06/1988Train avantRightLanciaDELTADELTA I03/1986 => 04/1994FrontRightLanciaDELTADELTA II11/1994 => 04/1994FrontRightLanciaDELTADELTA III06/2008 => 04/1994FrontRightLanciaKAPPAKAPPA09/1994 => 04/1994FrontRightLanciaTHEMATHEMA09/1988 => 07/1992FrontDroitLanciaTHEMATHEMA09/1988 => 04/1994FrontRightLanciaTHEMATHEMA I09/1984 => 04/1994FrontRight