Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Passenger Cars Gearbox Bearings

AB.12202 - SNR

A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

This kit contains the following reference(s)

  • AB.12202

Documentation

Product information

CHARACTERISTICS
Weight0,228 kg
Width 1 (Gearbox)17 mm
Gearbox codeJB1
Internal diameter n°1 (Gearbox)25 mm
External diameter 1 (Gearbox)62 mm

OE Equivalents

ManufacturerReferenceRenault7703090339

Automotive Compatibility

BrandModelGenerationDatePositionLocationRenault111106/1982 => 06/1989FrontRightRenault111109/1986 => 06/1989FrontDroitRenault5508/1990 => 11/1992Train avantDroitRenault5512/1992 => 11/1996FrontRightRenault9909/1981 => 11/1988FrontRightRenault9909/1986 => 11/1988FrontDroitRenault9909/1986 => 11/1988Train avantDroitRenaultEXPRESSEXPRESS02/1986 => 07/1991FrontRightRenaultEXPRESSEXPRESS I08/1985 => 07/1991FrontRightRenaultEXPRESSEXPRESS I08/1985 => 07/1991Train avantDroitRenaultSUPER 5SUPER 506/1984 => 05/1994FrontRight