A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Gearbox code | MA |
| Weight | 0,227 kg |
OE Equivalents
Citroen, Peugeot237317Nissan32273-6F901RoverAAF1625Automotive Compatibility
CitroenAXAX08/1986 => 06/1998FrontRightCitroenAXAX 108/1986 => 06/1996Front-CitroenAXAX 208/1986 => 11/2003Front-CitroenBerlingoBERLINGO I06/1996 => 11/2002Front-CitroenC15C1506/1988 => 06/1993FrontRightCitroenC15C1506/1988 => 01/2001Front-CitroenC2C208/2003 => 03/2005FrontDroitCitroenC2C2 108/2003 => 12/2009Front-CitroenC2C2 208/2003 => 12/2009Front-CitroenC3C310/2009 => 12/2010FrontRightCitroenC3 IC3 I03/2002 => 12/2010Front-CitroenC3C3 II09/2009 => 08/2015Front-CitroenDS3DS306/2011 => 04/2014Train avantDroitCitroenNEMONEMO08/2010 => 08/2015Front-CitroenSAXOSAXO06/1996 => 07/1999Train avantDroitCitroenSAXOSAXO08/1999 => 11/2003FrontDroitCitroenSAXOSAXO 102/1996 => 11/2003Front-CitroenSAXOSAXO 202/1996 => 11/2003Front-CitroenXSARAXSARA05/1998 => 06/2005FrontRightCitroenXSARAXSARA 106/1997 => 06/2005Front-CitroenXSARAXSARA 206/1997 => 07/2005Front-CitroenZXZX02/1991 => 06/1998FrontRightCitroenZXZX 102/1991 => 06/1998Front-CitroenZXZX 202/1991 => 06/1998Front-DSDS3DS3 I02/2010 => 04/2014Front-DaciaLOGANLOGAN05/1998 => 07/2000FrontRightNissanMICRAMicra03/1998 => 11/2002FrontRightPeugeot1007100703/2005 => 06/2010Front-Peugeot106106 108/1991 => 02/1996Front-Peugeot106106 105/1992 => 02/1996Train avant-Peugeot106106 206/1994 => 06/2003Front-Peugeot106106 202/1996 => 06/2003Train avant-Peugeot20520507/1988 => 08/1998FrontRightPeugeot205205 207/1987 => 08/1998Front-Peugeot20620608/1998 => 12/2012Front-Peugeot20720702/2006 => 02/2015Front-Peugeot208 I208 I02/2012 => 03/2015Front-Peugeot30630608/1993 => 01/1997FrontRightPeugeot30630607/1994 => 01/1997FrontDroitPeugeot306306 101/1993 => 08/2002Front-Peugeot306306 201/1993 => 08/2002Front-Peugeot307307 102/2005 => 05/2008Front-Peugeot307307 202/2005 => 05/2008Front-Peugeot30930907/1988 => 07/1993FrontRightPeugeot309309 107/1988 => 06/1990Front-Peugeot309309 207/1989 => 07/1994Front-Peugeot40540505/1987 => 09/1996FrontRightPeugeot405405 206/1991 => 09/1996Front-PeugeotBIPPERBIPPER11/2007 => 08/2015Front-PeugeotPartnerPARTNER I05/1996 => 04/2008Front-PeugeotPartnerPartner10/2002 => 04/2008Train avantDroit