Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Passenger Cars Gearbox Bearings

AB.12437 - SNR

A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

Documentation

Product information

CHARACTERISTICS
Weight0,238 kg
Width 1 (Gearbox)17 mm
Internal diameter n°1 (Gearbox)25 mm
External diameter 1 (Gearbox)62 mm
Gearbox codeNO5

OE Equivalents

ManufacturerReferenceRenault7701090391Renault7703090391

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissanPrimeraPRIMERA II02/1989 => 08/1994FrontRightRenaultTRAFICTRAFIC06/1980 => 02/2001FrontRightRenaultTRAFICTRAFIC02/1989 => 05/1992Train avantDroitRenaultTRAFICTRAFIC I06/1980 => 02/2001FrontRightRenaultTRAFICTRAFIC I02/1989 => 08/1994Train avantDroitRenaultTRAFICTRAFIC I02/1989 => 08/1994Train avantRight