Deep groove ball bearing, radial contact, pressed steel cage, open
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 24 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Weight | 0,23 kg |
OE Equivalents
Fiat46794118Automotive Compatibility
Alfa RomeoMi.ToMi.To 103/2008 => 11/2010Front-Alfa RomeoMi.ToMi.To 109/2009 => 11/2010Train avant-Fiat500500 II06/2007 => 05/2012Front-Fiat500500 II06/2007 => 05/2012Train avant-FiatALBEAALBEA03/2002 => 11/2006Front-FiatBRAVABRAVA I05/1995 => 02/2002Front-FiatBravoBRAVO I05/1995 => 02/2002Front-FiatBRAVO IIBRAVO II01/2007 => 11/2009Front-FiatCINQUECENTOCINQUECENTO09/1994 => 01/1998Front-FiatDobloDOBLO I09/2000 => 12/2010Front-FiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 12/2007Front-FiatIdeaIDEA 109/2003 => 12/2011Front-FiatIdeaIDEA 209/2003 => 12/2011Front-FiatMAREAMAREA06/1996 => 08/2002Front-FiatMAREAMAREA01/1999 => 08/2002FrontRightFiatPalioPALIO 102/2001 => 08/2002Front-FiatPANDAPANDA II08/2003 => 07/2010Front-FiatPuntoPUNTO I06/1993 => 08/1999Front-FiatPuntoPUNTO I06/1993 => 08/1999Train avant-FiatPuntoPUNTO II06/1999 => 07/2009Front-FiatPalioPalio05/1999 => 08/2002FrontRightFiatPalioPalio05/1999 => 08/2002Train avantDroitFiatPalioPalio02/2001 => 08/2002FrontDroitFiatSEICENTOSEICENTO02/1998 => 07/2005Front-FiatSTILOSTILO08/2001 => 12/2007Front-FiatSienaSiena03/2002 => 11/2006FrontDroitFiatUnoUNO 109/1989 => 11/1993Train avant-FiatUnoUNO 209/1989 => 11/2010Train avant-LanciaMUSAMUSA 106/2004 => 11/2012Front-LanciaMUSAMUSA 206/2004 => 11/2012Front-LanciaYY III10/1995 => 08/2003Front-LanciaY10Y10 I12/1988 => 09/1995Front-LanciaY10Y10 II12/1988 => 09/1995Front-LanciaYPSILONYPSILON IV09/2003 => Front-LanciaYPSILONYPSILON V04/2011 => Front-