Reference AB.12830
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Weight | 0,215 kg |
| Gearbox code | JB1 |
OE Equivalents
Renault7703090329Renault7703090435Automotive Compatibility
CitroenSAXOSAXO 103/1996 => 11/2003FrontRightCitroenSAXOSAXO 203/1996 => 11/2003FrontRightRenault111106/1982 => 06/1989FrontRightRenault111105/1987 => 06/1989Train avantRightRenault191904/1992 => 10/1995FrontRightRenault1919 106/1988 => 03/1992FrontRightRenault1919 106/1988 => 03/1992Train avantDroitRenault1919 204/1992 => 10/1995FrontRightRenault1919 204/1992 => 10/1995Train avantDroitRenault212105/1987 => 03/1989Train avantDroitRenault212105/1987 => 04/1990FrontRightRenault2121 102/1986 => 11/1993Train avantDroitRenault2121 105/1986 => 03/1993FrontRightRenault2121 205/1986 => 07/1995FrontRightRenault5505/1987 => 11/1996FrontRightRenault9909/1981 => 11/1988FrontRightRenault9909/1986 => 11/1988Train avantDroitRenaultClioCLIO I05/1990 => 01/1996FrontRightRenaultClioCLIO I05/1990 => 01/1998Train avantDroitRenaultClioClio05/1990 => 01/1996FrontRightRenaultEXPRESSEXPRESS02/1986 => 07/1991Train avantDroitRenaultEXPRESSEXPRESS I08/1985 => 02/1998FrontRightRenaultSUPER 5SUPER 506/1984 => 05/1994FrontRightRenaultTRAFICTRAFIC06/1980 => 01/1989FrontRightRenaultTRAFICTRAFIC I06/1980 => 07/1997FrontRightRenaultTRAFICTRAFIC I02/1989 => 08/1994Train avantRightRenaultTWINGOTWINGO I06/1996 => 07/2004FrontRight