• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Passenger Cars Gearbox Bearings

AB.12830 - SNR

A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

This product replaces the following reference:
  • AB912137S01 - SNR

Documentation

Product information

CHARACTERISTICS
Weight0,215 kg
Width 1 (Gearbox)17 mm
Gearbox codeNO5
Internal diameter n°1 (Gearbox)25 mm
External diameter 1 (Gearbox)62 mm

OE Equivalents

ManufacturerReferenceRenault7703090329Renault7703090435

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenSAXOSAXO 103/1996 => 11/2003FrontRightCitroenSAXOSAXO 203/1996 => 11/2003FrontRightRenault111106/1982 => 06/1989FrontRightRenault111105/1987 => 06/1989Train avantRightRenault191904/1992 => 10/1995FrontRightRenault1919 106/1988 => 03/1992FrontRightRenault1919 106/1988 => 03/1992Train avantDroitRenault1919 204/1992 => 10/1995FrontRightRenault1919 204/1992 => 10/1995Train avantDroitRenault212105/1987 => 03/1989Train avantDroitRenault212105/1987 => 04/1990FrontRightRenault2121 102/1986 => 11/1993Train avantDroitRenault2121 105/1986 => 03/1993FrontRightRenault2121 205/1986 => 07/1995FrontRightRenault5505/1987 => 11/1996FrontRightRenault9909/1981 => 11/1988FrontRightRenault9909/1986 => 11/1988Train avantDroitRenaultClioCLIO I05/1990 => 01/1996FrontRightRenaultClioCLIO I05/1990 => 01/1998Train avantDroitRenaultClioClio05/1990 => 01/1996FrontRightRenaultEXPRESSEXPRESS02/1986 => 07/1991Train avantDroitRenaultEXPRESSEXPRESS I08/1985 => 02/1998FrontRightRenaultSUPER 5SUPER 506/1984 => 05/1994FrontRightRenaultTRAFICTRAFIC06/1980 => 01/1989FrontRightRenaultTRAFICTRAFIC I06/1980 => 07/1997FrontRightRenaultTRAFICTRAFIC I02/1989 => 08/1994Train avantRightRenaultTWINGOTWINGO I06/1996 => 07/2004FrontRight