Reference AB.12992.S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB.12992.S01
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 22 mm |
External diameter 1 | 68 mm |
Width 1 | 9 mm |
Weight | 0,176 kg |