A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB.40002.S05
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 21 mm |
| Weight | 0,484 kg |
| Gearbox code | MG5T |
| Internal diameter n°1 (Gearbox) | 28 mm |
| External diameter 2 (Gearbox) | 82 mm |
| External diameter 1 (Gearbox) | 78 mm |