AB.40019.S07 - SNR
Passenger Cars Gearbox Bearings
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- AB.40019 S02 - SNR
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 36 mm |
| External diameter 1 (Gearbox) | 73 mm |
| Gearbox code | C510 |
| Weight | 0,28 kg |