A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following references:- AB40204S13 - SNR
- AB.40204 S02 - SNR
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 18 mm |
| Internal diameter n°1 (Gearbox) | 28 mm |
| External diameter 1 (Gearbox) | 67 mm |
| Weight | 0,29 kg |
| Gearbox code | C510 |
OE Equivalents
Fiat55190691Fiat55229274Automotive Compatibility
Alfa Romeo145145 108/1994 => 05/2001Front-Alfa Romeo145145 210/1995 => 05/2001Front-Alfa Romeo146146 111/1994 => 05/2001Front-Alfa Romeo146146 211/1996 => 05/2001Front-Alfa Romeo147147 109/2000 => 12/2009Front-Alfa Romeo147147 209/2000 => 12/2009Front-Alfa Romeo15515510/1991 => 02/1995Front-Alfa Romeo15515510/1991 => 02/1995FrontRightAlfa Romeo156156 108/1997 => 12/2005Front-Alfa Romeo156156 208/1997 => 12/2005Front-Alfa Romeo156156 308/1997 => 12/2005Front-Alfa RomeoALFA GTALFA GT08/2003 => 10/2006Train avant-Alfa RomeoALFA GTALFA GT08/2003 => 12/2009Front-Alfa RomeoGTVGTV I11/1980 => 12/1985Front-Alfa RomeoGTVGTV II02/1995 => 01/2006Front-Alfa RomeoGTVGTV III02/1995 => 01/2006Front-Alfa RomeoMi.ToMi.To 103/2008 => 08/2013Front-Alfa RomeoMi.ToMi.To 212/2009 => 08/2013Front-Alfa RomeoSPIDERSPIDER05/1989 => 11/1993FrontRightAlfa RomeoSPIDERSPIDER I06/1974 => 11/1993Front-Alfa RomeoSPIDERSPIDER II01/1995 => 01/2006Front-Alfa RomeoSPIDERSPIDER III03/2009 => 08/2010Front-Fiat12712702/1971 => 11/1986Front-Fiat12712701/1981 => 01/1985Train avantDroitFiat12712711/1985 => 11/1986FrontRightFiatBARCHETTABARCHETTA04/1995 => 05/2006Front-FiatBRAVABRAVA I05/1995 => 02/2002Front-FiatBravoBRAVO I05/1995 => 02/2002Front-FiatCOUPECOUPE10/1993 => 08/2000Front-FiatDobloDOBLO I09/2000 => 12/2010Front-FiatDunaDuna02/1987 => 11/1991Front-FiatFiorinoFIORINO I06/1990 => 11/1994Front-FiatFiorinoFIORINO II02/1988 => 08/2000Front-FiatFiorinoFIORINO III11/2007 => 12/2015Front-FiatFiorinoFiorino06/1990 => 05/1993Train avantDroitFiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 12/2007Front-FiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 12/2007Train avant-FiatIdeaIDEA 109/2003 => 12/2011Front-FiatIdeaIDEA 209/2003 => 12/2011Front-FiatLineaLinea06/2007 => Front-FiatMAREAMAREA12/1994 => 08/2002Front-FiatMAREAMAREA01/1999 => 08/2002Train avantDroitFiatMARENGOMARENGO08/1984 => 05/1986Front-FiatMULTIPLAMULTIPLA06/2004 => 04/2010Train avantDroitFiatMULTIPLAMULTIPLA 110/1998 => 04/2010Front-FiatMULTIPLAMULTIPLA 210/1998 => 04/2010Front-FiatPalioPALIO 105/1999 => 08/2002Front-FiatPuntoPUNTO I06/1993 => 08/1999Front-FiatPuntoPUNTO II06/1999 => 07/2009Front-FiatPuntoPUNTO II06/1999 => 07/2009Train avant-FiatPalioPalio06/1997 => 01/2001Train avantDroitFiatPalioPalio05/1999 => 01/2001FrontRightFiatREGATAREGATA06/1986 => 11/198FrontRightFiatREGATAREGATA I08/1983 => 03/1989Train avant-FiatREGATAREGATA I08/1983 => 06/1989Front-FiatREGATAREGATA II08/1983 => 06/1989Front-FiatREGATAREGATA II08/1984 => 03/1989Train avant-FiatRITMORITMO10/1982 => 11/1987FrontRightFiatRITMORITMO03/1985 => 11/1987Train avantDroitFiatRITMORITMO I10/1982 => 11/1987Front-FiatRITMORITMO I10/1982 => 11/1987Train avant-FiatRITMORITMO II10/1982 => 11/1987Front-FiatRITMORITMO II10/1982 => 11/1987Train avant-FiatRITMORITMO III10/1982 => 11/1987Front-FiatRITMORITMO III10/1982 => 11/1987Train avant-FiatSTILOSTILO08/2001 => 03/2008Front-FiatStradaSTRADA I02/1999 => 05/2011Front-FiatSienaSiena08/2003 => 11/2006Train avantDroitFiatTempraTEMPRA 110/1989 => 11/1995Front-FiatTempraTEMPRA 110/1989 => 11/1995Train avant-FiatTempraTEMPRA 210/1989 => 11/1995Front-FiatTempraTEMPRA 210/1989 => 11/1995Train avant-FiatTipoTIPO I12/1987 => 09/1995Front-FiatTipoTIPO I12/1987 => 09/1995Train avant-FiatTempraTempra02/1993 => 11/1995FrontRightFiatTipoTipo02/1993 => 09/1995FrontRightFiatUnoUNO 102/1985 => 07/1995Train avant-FiatUnoUNO 112/1985 => 07/1995Front-FiatUnoUNO 212/1985 => 11/1993Front-FiatUnoUNO 212/1985 => 11/2010Train avant-FiatUnoUno02/1985 => 11/2010FrontRightFiatUnoUno09/1989 => 11/1993Train avantRightLanciaDEDRADEDRA02/1989 => 08/1999Front-LanciaDEDRADEDRA09/1992 => 05/1994FrontDroitLanciaDELTADELTA I08/1979 => 11/1992Front-LanciaDELTADELTA II02/1993 => 07/1999Front-LanciaDELTADELTA III05/2008 => 11/2014Front-LanciaLYBRALYBRA08/1999 => 11/2006Front-LanciaMUSAMUSA 106/2004 => 03/2011Front-LanciaMUSAMUSA 206/2004 => 11/2012Front-LanciaPRISMAPRISMA 112/1982 => 03/1989Front-LanciaPRISMAPRISMA 203/1983 => 03/1989Front-LanciaYPSILONYPSILON11/2007 => 05/2012FrontRightLanciaYPSILONYPSILON IV09/2003 => 05/2012Front-LanciaYPSILONYPSILON IV12/2005 => 05/2012Train avant-LanciaYPSILONYPSILON V04/2011 => Front-