Reference AB.41055
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB.41055
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,265 kg |
Internal diameter n°1 | 27 mm |
External diameter 1 | 68 mm |
Gearbox code | ND0 |
Width 1 | 16 mm |