AB.41055 - SNR
Passenger Cars Gearbox Bearings
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 16 mm |
| Internal diameter n°1 (Gearbox) | 27 mm |
| External diameter 1 (Gearbox) | 68 mm |
| Gearbox code | ND0 |
| Weight | 0,265 kg |
OE Equivalents
Renault8200163332Automotive Compatibility
RenaultMEGANE IIMEGANE II08/2002 => 06/2009FrontRightRenaultMEGANE IIMEGANE II08/2003 => 06/2009Train avantDroitRenaultMeganeMEGANE III09/2008 => 06/2012FrontRightRenaultMeganeMEGANE III09/2008 => 06/2012Train avantDroitRenaultScenicSCENIC II04/2003 => 10/2009FrontRightRenaultScenicSCENIC II04/2003 => 10/2009Train avantRightRenaultScenicSCENIC III03/2009 => 12/2011FrontRight