Reference AB.41376.Y.S04
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following references:
- AB.41376.S01 - SNR
- AB.41376.S02 - SNR
This kit contains the following reference(s)
- AB.41376.Y.S04
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,196 kg |
Internal diameter n°1 | 25 mm |
Width 1 | 17 mm |
External diameter 1 | 59 mm |
Gearbox code | JR5 |