Deep groove ball bearing, radial contact, pressed steel cage, open
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following references:- AB40587S03 - SNR
- AB40587S01 - SNR
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 59 mm |
| Gearbox code | JH3 |
| Weight | 0,2 kg |
OE Equivalents
Nissan32203-00QAANissan32223-AX000Renault7703090550Automotive Compatibility
CitroenC4C404/1992 => 10/1995Train avantDroitDaciaSANDEROSANDERO I08/2008 => 09/2012Train avantDroitDaciaSOLENZASOLENZA03/2003 => 08/2003Train avantDroitNissanALMERA IIALMERA II08/2002 => 10/2006Front-NissanALMERA IIALMERA II08/2002 => 10/2006Train avant-NissanKUBISTARKUBISTAR08/2003 => 03/2006Train avantDroitNissanKUBISTARKUBISTAR I08/2003 => 03/2006FrontRightNissanKUBISTARKUBISTAR I08/2003 => 10/2009Front-NissanMICRAMICRA III12/2002 => 03/2009Front-NissanMICRAMICRA III05/2005 => 07/2008Train avant-NissanMICRAMicra12/2002 => 04/2005FrontRightNissanNoteNOTE I08/2005 => 05/2012Front-NissanNoteNote08/2005 => 03/2009Train avantDroitRenault191904/1992 => 10/1995FrontDroitRenault191904/1992 => 10/1995FrontRightRenault1919 204/1992 => 10/1995Train avantDroitRenaultClioCLIO I05/1990 => 01/1998Train avantDroitRenaultClioCLIO I02/1996 => 01/1998FrontRightRenaultClioCLIO I02/1996 => 01/1998Train avantRightRenaultCLIO IICLIO II02/1998 => 10/2008FrontRightRenaultCLIO IICLIO II02/1998 => 10/2008Train avantDroitRenaultClioCLIO III08/2005 => 11/2012FrontRightRenaultClioCLIO III08/2005 => 11/2012Train avantDroitRenaultClioCLIO III08/2010 => 09/2012Train avantRightRenaultClioClio02/1998 => 03/2009Train avantDroitRenaultClioClio03/2001 => 11/2004FrontRightRenaultClioClio03/2001 => 11/2004Train avantRightRenaultEXPRESSEXPRESS05/1987 => 07/1991Train avantDroitRenaultEXPRESSEXPRESS I08/1985 => 07/1991FrontDroitRenaultEXPRESSEXPRESS I08/1985 => 01/2003FrontRightRenaultKangooKANGOO I08/1997 => 11/2007FrontRightRenaultKangooKANGOO I08/1997 => 11/2007Train avantDroitRenaultKangooKANGOO II02/2003 => 03/2013FrontRightRenaultKangooKANGOO II02/2003 => 03/2013Train avantDroitRenaultKangooKANGOO II10/2007 => 03/2013Train avantRightRenaultKangooKangoo11/1999 => 11/2007Train avantDroitRenaultLAGUNALAGUNA12/1994 => 11/2000Train avantDroitRenaultLAGUNALAGUNA I12/1993 => 11/2000Train avantDroitRenaultLAGUNALAGUNA II12/2000 => 09/2003FrontRightRenaultLAGUNALAGUNA II12/2000 => 09/2003Train avantDroitRenaultMEGANE IMEGANE I10/1995 => 03/2003FrontRightRenaultMEGANE IMEGANE I10/1995 => 09/2003Train avantDroitRenaultMEGANE IIMEGANE II08/2002 => 06/2009FrontRightRenaultMEGANE IIMEGANE II08/2002 => 06/2009Train avantDroitRenaultMEGANE IIMEGANE II08/2003 => 09/2008Train avantRightRenaultMeganeMEGANE III09/2008 => 06/2012FrontRightRenaultMeganeMEGANE III09/2008 => 06/2012Train avantDroitRenaultMeganeMegane02/1999 => 09/2008Train avantDroitRenaultMeganeMegane08/2003 => 09/2008FrontRightRenaultMeganeMegane08/2006 => 09/2008FrontDroitRenaultSanderoSANDERO I08/2008 => 09/2012Train avantDroitRenaultScenicSCENIC II04/2003 => 08/2003FrontRightRenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I12/2000 => 10/2008Train avantDroitRenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I03/2001 => 09/2003FrontRightRenaultScenicScenic08/1999 => 03/2003FrontRightRenaultScenicScenic09/2002 => 09/2003Train avantDroitRenaultTHALIA SYMBOLTHALIA SYMBOL03/2001 => 10/2008FrontRightRenaultTWINGOTWINGO I02/1993 => 07/1998Train avantDroitRenaultTWINGOTWINGO II06/2007 => 11/2011Train avantDroit