A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- AB42421S01 - SNR
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 17 mm |
| Internal diameter n°1 (Gearbox) | 30 mm |
| External diameter 1 (Gearbox) | 64 mm |
| External diameter 2 (Gearbox) | 69 mm |
| Gearbox code | MC |
| Weight | 0,223 kg |