Reference AB44059S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 40 mm |
Width 1 | 23 mm |
External diameter 1 | 90 mm |
Gearbox code | S6-53 |
Weight | 0,664 kg |