Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Passenger Cars Gearbox Bearings

AB44064S01 - NTN

A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.

This kit contains the following reference(s)

  • Passenger cars gearbox bearings

Documentation

Product information

CHARACTERISTICS
Width 1 (Gearbox)16 mm
Internal diameter n°1 (Gearbox)27 mm
External diameter 1 (Gearbox)68 mm
Weight0,268 kg
Gearbox codeND4

OE Equivalents

ManufacturerReferenceRenault, Nissan32203-8H50A

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissanPrimeraPRIMERA III_IV01/2001 => 12/2002Front-NissanQashqaiQASHQAI I02/2007 => 10/2013Front-NissanX-TRAIL IX-TRAIL I05/2001 => 02/2007Front-NissanX-TRAIL IIX-TRAIL II02/2007 => 11/2014Front-RenaultKOLEOS IKOLEOS I05/2008 => 08/2011Front-RenaultKOLEOS IKOLEOS I05/2008 => 08/2011Train avant-