A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,166 kg |
| Width 1 (Gearbox) | 15 mm |
| Gearbox code | NP1 (MT) |
| Internal diameter n°1 (Gearbox) | 26 mm |
| External diameter 1 (Gearbox) | 58 mm |