• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe
377 results for 90mm -> 110mm

377 results for 90mm -> 110mm

In the ball bearings range, the radial ball bearings are designed to withstand radial, axial or combined loads at high rotation speeds. The standard range is available with an entire range of options: cage type, seals, clearances, tolerance classes, grease, etc. NTN has also developed specific ranges that meet particular technical requirements: high temperature, high speed, electrical insulation, expansion compensation, anti-corrosion, etc.