AC1020
This mobile tool allows you to drain, clean, and create a vacuum to purge and refill the cooling system,thanks to its venturi system coupled to a pressure line.
This ensures an ecological safe job as almost all of the used coolant in the cooling system is recovered; allowing the user to disassemble any engine without coolant leaking from the system.
Fast acting. No pollution of the ground.
Specifications:
- 2 independent 15-liter tanks for storing polluted and new liquid
- 2 manometers for tank control
- connection to the expansion tank via a conical adapter
- 3 dip tubes of different lengths
- 4 swivel wheels
- weight: 43kg
Functions:
- used liquid extraction
- depression
- new liquid filling
- emptying used liquid tank
- emptying new liquid tank
Options:
- AC1021: Cooling system filling/draining hose adapters
- AC1022: Gravity cooling system drain adapter
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,5 kg |
Length 1 | 610 mm |
Height | 430 mm |
Width 1 | 1350 mm |
Warranty period (years) | 2 |