• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

COOLING SYSTEM FILLING/DRAINING DEVICE - CLA

Reference AC1020

AC1020

 

This mobile tool allows you to drain, clean, and create a vacuum to purge and refill  the cooling system,thanks to its venturi system coupled to a pressure line.
This ensures an ecological safe job as almost all of the used coolant in the cooling system is recovered; allowing the user to disassemble any engine without coolant leaking from the system.

Fast acting. No pollution of the ground.

 

Specifications
- 2 independent 15-liter tanks for storing polluted and new liquid
- 2 manometers for tank control
- connection to the expansion tank via a conical adapter
- 3 dip tubes of different lengths 
- 4 swivel wheels
- weight: 43kg

 

Functions
- used liquid extraction
- depression
- new liquid filling
- emptying used liquid tank
- emptying new liquid tank

 

Options:
- AC1021: Cooling system filling/draining hose adapters
- AC1022: Gravity cooling system drain adapter

Documentation

Product information

CHARACTERISTICS
Length 1610 mm
Height430 mm
Width 11350 mm
Warranty period (years)2
Weight6,5 kg