
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
This kit contains the following reference(s)
- Air conditioning compressor bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 30 mm |
| Width 1 | 22 mm |
| External diameter 1 | 52 mm |
| Air conditioning compressor | 6SEU12C - 7SB16C - 7SBU16 - Harrison A6/ GM A6 - Harrison V5 - SC08 - SD709 - SD7H13 - SD7H15 - SD7V |
| Weight | 0,166 kg |