
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,187 kg |
| Internal diameter n°1 | 32 mm |
| Width 1 | 23 mm |
| External diameter 1 | 55 mm |
| Air conditioning compressor | Seiko SS96D1/SS96D2 |