
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
This kit contains the following reference(s)
- 2TS2-DF07R17LLA4#16
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 35 mm |
| External diameter 1 | 50 mm |
| Width 1 | 20 mm |
| Air conditioning compressor | 10PA17C - 7SB16C - Bosch DV14 - Harrison V5 - SD505 - SD6V12 - SD709 - SD7H13 - SD7H15 - SD7V12 - SD |
| Weight | 0,1 kg |