A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,131 kg |
| Internal diameter n°1 | 35 mm |
| Width 1 | 22 mm |
| External diameter 1 | 52 mm |
| Air conditioning compressor | 10PA17C - 10PA17J - SD6V12 - SD709 - SD7C16 - SD7H13 - SD7H15 - SD7V12 - SD7V16 |