
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,155 kg |
| Internal diameter n°1 | 35 mm |
| External diameter 1 | 55 mm |
| Width 1 | 20 mm |
| Air conditioning compressor | 10P15C - 10P15E - 10PA15C - 10PA17C - 10PA20C - 6CA17 - 6CA17C - 6SEU12 - 7SB16C - FS10 - Harrison A |