
ACB38X54X17 - SNR
Air Conditioning Compressor Bearings
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 17 mm |
| Internal diameter n°1 | 38 mm |
| External diameter 1 | 54 mm |
| Air conditioning compressor | Denso 10P08E/9491100-4810 |
| Weight | 0,1 kg |